Solution
In the area of the deposition system for inserting the sliced pieces and also in the actual slicing machine, different lubrication-free and corrosion-free, open and enclosed
drylin linear plain bearings made of the materials iglidur J and iglidur J200 are used. Due to their wear and friction properties they are suitable for most linear applications. Designed for dry operation, their applications are protected from contamination by grease and oils, i.e. active lubrication.
Furthermore,
plain bearings of the iglidur J and iglidur G material series display their strength in the high-performance slicing machine. They are sturdy, economical and universal. All machine elements made by igus prove their capability in high-speed slicing and in depositing the sliced products.
Slices holderToday, externally positioned soft
stainless steel shafts, which are resistant to chemicals are used in combination with open
drylin linear liners.
Depositing forkAdditional lubrication-free polymer bearings
made of the corrosion-resistant iglidur J type series are used in the area of the depositing fork for mounting the slice holder. They ensure the pivoting movement of the drive to the pneumatic cylinder. The material is resistant to weak acids, diluted alkalis and many disinfectants used in the food industry. The intensive cleaning of machines in the food industry thus presents no problems for the polymer bearings.
Pre-gripper / Feeding towerThe use of the polymer technology goes even further: soft
stainless steel shafts and
linear sliding elements secure the linear stroke of the pre-gripper for the forward feed of the slices. Universal
iglidur G polymer bearings are used in the pivotal mounting of the feeding tower. They are wear-resistant, insensitive to dust and dirt and very economical. All materials that come into direct contact with food are FDA-compliant and thus safe in the long-term.