Solution
In the bend testing device, the format is adjusted with a
lead screw linear system from the drylin SHT product range. This involves a lubrication-free linear axis driven by either a trapezoidal or high helix thread or toothed belt. From lightweight solid plastic units to solid stainless steel solutions, the user can always find a customised solution. For all systems, the stroke length is freely selectable and drive is either by hand wheel or motor.
Specifically, Munsch is using a standard solution with trapezoidal thread and motor. The linear unit's shaft diameter is 12 millimetres. The shaft's material is hard-anodised aluminium.The three support distances specified by DVS are implemented with a
drylin W linear guide. The cost-effective, pre-assembled linear rail with carriage allows maximum design flexibility and easy installation. Hard anodised aluminium rail material is used to achieve the best friction and wear results. Since the drylin SHT linear axis requires absolutely no external lubrication, the system is extremely resistant to dirt – a feature that is particularly important on construction sites. In the bend testing device, a round double rail with pillow block demonstrates its robustness in locking and in absorbing the forces from the each plastic test specimen. In addition to the two linear guides, an
energy chain made of plastic is used to measure testing stamp pressure. Overall, the testing device was so impressive that the system then went into series production at Munsch.