Plastic energy chain systems


What is an energy chain?

An energy chain (also called energy supply systems, drag chains and cable carriers) are mechanical machine elements used to guide and protect energy, data, signals and fluids together in one system, whilst withstanding the most diverse environmental conditions.

Our energy supply systems work best when all elements -  cables, hoses, interior separation elements, strain relief devices and guide troughs – are designed to work together. At igus® we optimise the design and materials of all these elements to offer the longest possible service life – guaranteed.

Download the energy chain catalogue here 

Would you like more information about e-chains® or an individual consultation? Our experts will be happy to get in touch with you.
 
Contact us now!

energy chain configurator

Configure complete energy chain supply systems for short or long travel as well as for hanging applications.

To the energy chain configurator

3D CAD portal

Quickly design your energy chain system to build into your CAD model.  Supports a variety of formats and systems.

3D CAD portal

Small energy chains

Small energy chains Inner heights: 5 – 32mm
Find out more

Medium-sized energy chains

Medium-sized energy chains Inner heights: 21 – 48mm
Find out more

Large energy chains

Large energy chains Inner heights: 21 – 350mm
Find out more

energy chains for robots

Energy chains for robots Inner diameter: 12 – 46.8mm
Find out more

Protection against dust and swarf

Energy chains for protection against dirt and swarf Inner heights: 21 – 75mm
Find out more

Low noise and vibration

low noise and vibration energy chains Inner heights: 10 – 80mm
Find out more

Clean room energy supply systems

e-skin clean room energy chains Cleanroom energy tube: 28–40mm
Find out more

e-spool® alternative to a cable reel

espool energy chains Cable drums without slip rings
Find out more

Special solutions & accessories

energy chain accessories Troughs, service loops, PMA hoses.
Find out more


Selected application examples

Our energy chains are modular and therefore can be used for a large number of different applications.

Frequently asked questions regarding energy chains


What benefits do energy chains offer?

Energy chains enforce a minimum bend radius for the cables and hoses they protect and offer physical protection around them.  The biggest benefit is that different services can be run side by side together in the same system e.g hydraulics, power cables, data cables, fibre optic cables, fluids etc.  This makes them flexible and versatile, even allowing easy and cheap cable upgrades during the system life. By being passive (i.e. being pulled and pushed by the machine), they need no extra power or drive system and being made from low friction plastics they are therefore corrosion resistant and virtually maintenance-free.

How many cables fit into an energy chain?

The number of cables that can be fitted into an energy chain is virtually limitless. Since we offer a full range of internal separation solutions, this can be done safely and to meet almost any layout required. The huge benefit of energy chains is that almost any combination of cables and hoses can be run in the same system, something that cannot be said of alternative technologies like busbars and festoons.

Where can energy chains be used?

Energy chains can be used anywhere and everywhere! From electronics pick-and-place machines, to car washes, from theatre lighting cable management to nuclear decommissioning cranes, from underwater turbines to offshore oil platform skidding. Anywhere where cables and hoses are moved.
 

Read more FAQ's

Related products

chainflex® cables

flexible cables chainflex Flexible cables for moving applications.
Find out more

readycable®

harnessed cable readycable Harnessed cables.
Find out more

readychain®

harnessed energy chain Ready-to-install harnessed energy supply systems.
Find out more