drylin® T - Low-profile guide

drylin® T low profile linear guide system

drylin® T low profile linear guide system - linear systems in compact design, four installation sizes, lubrication-free and maintenance-free

Maintenance-free, dry operation

Robust sliding carriage, not adjustable

Carriage body made of zinc

Wear resistant and interchangeable gliding elements made of iglidur® J (or iglidur® J200 for TW-04-07)

Hard-anodised aluminium rail

Low installation height

Corrosion-free

Hole pitches symmetrical C5 = C6

Dimensioned identical to low profile recirculating ball guide systems


drylin® T low profile linear guide as adjustable version, size 12

drylin® T low profile linear guide as adjustable version of size 12 in 8 levels

In size 12, the bearing clearance in miniature carriages TWE-04-12 can be easily adjusted with a screwdriver.

Adjustable bearing clearance

Lubricant- and maintance-free

High corrosion resistance through E-coating

Quiet running

Compact design


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the number of carriages per rail
3. Entry of the rail length in mm
4. Selection of the floating bearing option

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages. You can obtain precise specifications on the floating bearing options within the design rules.
1

no floating bearing

2

Floating bearing in y-direction

3

Floating bearing in z-direction

drylin® TK-04 – complete set

Step 1

Select the installation size of the carriage.

technical drawing
Installation size of the carriage:

T low profile guide rails

a [mm]:

 

DryLin® T low-profile guide rails

Order no.   Weight L
max.
a
-0,2
b C4 C5
min.
C5
max.
C6
min.
C6
max.
h h1 K1* ly lz Wby Wbz Price / m  
    [kg/m] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]       [mm4] [mm4] [mm3] [mm3]    
Usually shipped within 8 working days TS-04-07-UNGEBOHRT £ 37.24 Add to shopping cart
Usually shipped within 8 working days TS-04-09-UNGEBOHRT £ 38.40 Add to shopping cart
Usually shipped within 8 working days TS-04-12-UNGEBOHRT £ 41.74 Add to shopping cart
Usually shipped within 8 working days TS-04-15-UNGEBOHRT £ 44.81 Add to shopping cart
Usually shipped within 1 working day TS-04-07 NEW 0.08 2000 7 8 15 5 12 5 12 5.5 3.7 M2 131 90 32 29 £ 41.39 Add to shopping cart
Usually shipped within 1 working day TS-04-09 0.11 2000 9 9.6 20 5 14.5 5 14.5 6.3 4.6 M2 252 169 52 49 £ 42.66 Add to shopping cart
Usually shipped within 1 working day TS-04-12 0.2 2000 12 13 25 5 17 5 17 8.6 5.9 M3 856 574 132 120 £ 46.38 Add to shopping cart
Usually shipped within 1 working day TS-04-15 0.33 3000 15 17 40 10 29.5 10 29.5 10.8 7 M3 2420 1410 285 239 £ 49.78 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*For screw DIN 912
For unbored rails please indicate "Unbored" in the remark.


T low profile carriage

H [mm]:

 

DryLin® T low-profile carriage

Order no.   Weight H
±0,2
A
±0,2
C
±0,3
A1
±0,35
A2 C1 C2 H1
±0,35
H5 K2** Tightening
torque
max.
K3*    
    [kg] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]   [Nm]      
Usually shipped within 1 working day TW-04-07 NEW 0.008 8 17 23 5 12 21 8 1.5 0 M2 0 £ 13.62 Add to shopping cart
Usually shipped within 8 working days TW-04-07-LLZ 0.008 8 17 23 5 12 21 8 1.5 0 M2 0 £ 13.62 Add to shopping cart
Usually shipped within 1 working day TW-04-09 0.017 10 20 29 5.5 15 18 13 1.7 7.2 M2 0.25 (M2) £ 17.96 Add to shopping cart
Usually shipped within 8 working days TW-04-09-LLY 0.017 10 20 29 5.5 15 18 13 1.7 7.2 M2 0.25 (M2) £ 17.96 Add to shopping cart
Usually shipped within 8 working days TW-04-09-LLZ 0.017 10 20 29 5.5 15 18 13 1.7 7.2 M2 0.25 (M2) £ 17.96 Add to shopping cart
Usually shipped within 8 working days TW-04-12-LLY 0.034 13 27 34 7.5 20 22 15 2.2 9.5 M3 0.5 M2 (M3) £ 21.87 Add to shopping cart
Usually shipped within 8 working days TW-04-12-LLZ 0.034 13 27 34 7.5 20 22 15 2.2 9.5 M3 0.5 M2 (M3) £ 21.87 Add to shopping cart
Usually shipped within 1 working day TW-04-12 0.034 13 27 34 7.5 20 22 15 2.2 9.5 M3 0.5 M2 (M3) £ 21.87 Add to shopping cart
Usually shipped within 1 working day TW-04-15 0.061 16 32 42 8.5 25 31 20 2.8 11 M3 0.5 M2 (M3) £ 26.98 Add to shopping cart
Usually shipped within 8 working days TW-04-15-LLY 0.061 16 32 42 8.5 25 31 20 2.8 11 M3 0.5 M2 (M3) £ 26.98 Add to shopping cart
Usually shipped within 8 working days TW-04-15-LLZ 0.061 16 32 42 8.5 25 31 20 2.8 11 M3 0.5 M2 (M3) £ 26.98 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*For screw DIN 912
** Thread
LLy for a carriage with floating bearing in y-direction
LLz for a carriage with floating bearing in z-direction

Assembly instruction drylin® TWE


Usually shipped within 1 working day
Usually shipped within 8 working days