drylin® T - Technical data

Glide bar
materialAluminum, extruded profile
MaterialsAlMgSi0,5
CoatingHard-anodized aluminum, 50 µm
Surface hardness500 HV
Gliding carriage
Base bodyAluminum, extruded profile
MaterialsAlMgSi0,5
CoatingAnodized aluminum, E6/EV1
Gliding elementsMaintenance-free bearing material iglidur® J
Screws and springsStainless steel
LidPlastic (TW-01/TWA-01), Steel (TW-02)
Max. speed15 m/s
Temperature range-40 °C to +90 °C
Table 01: drylin® – Technical data
drylin® T

drylin® T in application in the packaging industry

Special features

With low mass inertia and the exclusion of rolling components, high accelerations and - on a short term - extreme speeds up to 30 m/s are attained.

drylin® T linear guide systems operate dry and are thereby insensitive to dirt. Dirt particles cannot embed in lubricants.

Particularly suitable for use in food, medicine and clean room technologies due to the absence of lubricants in the environment.

The corrosion resistance makes the drylin® T linear guide systems suitable for underwater applications

Trouble-free high-pressure cleaning

Low vibration and very low noise

The pairing of the aluminum anodized gliding partners and iglidur® J has a particularly low breakaway torque

drylin® T is combinable and replaceable with standard ball linear guides

Please note that it refers to a technical surface. Optical color variations cannot be avoided depending on the coat thickness.


DryLin® T - Permitted static load capacity


Type C0Y C0(-Y) C0Z M0X M0Y M0Z
  [kN] [kN] [kN] [Nm] [Nm] [Nm]
04-07 0,2 0,2 0,1 1,2 0,6 0,6
04-09 0,48 0,48 0,24 3,4 1,8 1,8
04-12 0,96 0,96 0,48 9,2 4,4 4,4
04-15 1,4 1,4 0,7 17 8 8
01-15 4 4 2 32 25 25
01-20 7,4 7,4 3,7 85 45 45
01-25 10 10 5 125 65 65
01-30 14 14 7 200 100 100
Table 02: drylin® - Permitted load capacity, static
Fig. 01: Marking of the directions

DryLin® T - Permitted dynamic load capacity

X = Speed v [m/s]
Y = Load F [N]
A = y- direction
B = z- direction

Fig. 02: drylin® T – Permitted load capacity, dynamic