Design tips
The compensation of parallelism errors between mounted rails is possible with a fixed/floating bearing in the range up to maximum 0.5 mm. During installation, take care that the floating bearing has the same clearance on both sides.
In the adjoining designs you can see the version of the fixed/floating bearing system recommended by us.
The mounting surfaces of the rails and carriages should possess a good evenness (e.g. machined surface) to prevent twisting in the system. Small unevennesses in the mounting surfaces can be individually compensated up to a certain measurement (0.5 mm) by a greater clearance adjustment. The clearance adjustment is possible only in unloaded state.
If you have any questions on design and/or assembly, please make use of our applications consultancy.
1Rail
2Gliding elements
3Fixed bearing carriage
4Floating bearing carriage LLZ or LLY