The SKF.S e-skin flat with support chain is an addition to the e-skin flat. The e-skin® flat with support chain can be added easily, allowing unsupported travels. The e-skin® flat with support chain can be combined with the SKF12C and SKF15C.
NEW: SKF.S.10.125.01.0 e-skin® flat with support chain
The new e-skin® flat with support chain enables longer travels of up to 5 metres with the cleanroom-optimised e-skin® flat system. The new larger e-skin® flat with support chain is guided in the POD SKF15C e-skin® flat and can be integrated into the existing mounting bracket structure.
Product range
Part No.
Inner height [mm]
Outer height [mm]
Bend radius [mm]
Pitch [mm]
Spacer mounting bracket
SKF.S.10.125.01.0
10
10
125
30
SKFC.SP20
SKF.S.10.125.01.0 support chain for the e-skin flat
Compare the SKF.S.08 and the SKF.S.10
Tech up
Suitable for clean rooms according to IPA cleanroom Class 1, also for the three-layered e-skin flat
Available in two versions: closed and openable with a special closure system
Optionally available with support e-chain for longer unsupported lengths
Can be combined with SKF12C and SKF15
Stackable, width-variable mounting brackets
Modular and compact design
Defined bend radius for applications with e-skin flat
Profile for cleanroom applications with compact installation spaces
e-skin flat with support chain with enclosed e-chain to prevent abrasion
Fast cable filling thanks to openability
Cost down
Monitoring of the sag via ultrasonic measurement with replacement recommendation - optional with the i.Cee EC.S additional module
Individual cables can be changed quickly without replacing the entire energy supply
Can be shortened or widened
No minimum order quantity
Flexible standard modular system, no special production
IPA ISO Class 1 chainflex cables with 36-month guarantee
Proof
IPA cleanroom class 1 for the three-layered e-skin flat: Material/stranded structure* tested by IPA according to ISO 14644-14, report IG 2107-1242
*The following cables are listed in the certificate: CFCLEAN3.01.05.02 and CAPU.A.06.0 - Further tests are at present are not scheduled.
Sustainability
99% material savings possible, as you can replace a cable without having to replace the entire system
Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program .
igus has been an investor in Mura Technology from the beginning and is helping to advance chemical recycling. From plastic waste to crude oil in 20 minutes:
Suitable accessories
Spacer
Spacer for the mounting bracket. Compact design due to mounting bracket's lower height. Now available in three sizes: SP12, SP16 and SP20.
e-skin® flat with support chain with ultrasonic sensor
i.Cee EC.S - new ultrasonic sensor on e-skin flat with support chain enables condition-based maintenance messages in the cleanroom.
e-skin® flat SKF. S is equipped with an unsupported length and a defined bend radius.
e-skin® flat with support chain SKF. S for closed SKF12C single pods.
Variable-width e-skin® mounting brackets available upon request. If desired, they can be stacked.
e-skin® flat with support chain as enclosed solution to prevent abrasion
igus e-skin flat SKF12.4.03.1.01 is used in a linear system with air bearings. The e-skin flat has no minimum order quantity, shows almost no visible wear and tear and can be implemented in the smallest installation space.