- Application: Linear system with air bearings for highly precise adjustments
- Industry: cleanroom / semiconductor
- Product: e-skin flat SKF12.4.03.1.01 as double and quadruple layer system
- What was needed?: ready-to-install system solution
- Requirements: Small bend radii, little wear
- Area of use: Installation work indoors and in cleanrooms
About linear systems: Linear systems with air bearings are characterised by a low degree of bearing friction. This is an advantage during slow movement compared to e.g. systems with roller bearings. In particular, the swishing noise vertical to the direction of movement can be very small (≤ 1 nm), depending on the technical design. This makes these linear systems predestined for applications in roughness and form measuring devices.