Wear test: new measurement Ds10x3
dryspin® technology beats competitors and trapezoidal thread
Wear is an important aspect of parts in moving applications. Wear-resistant plastics such as our high-performance iglidur polymers are the solution for
minimising wear and
increasing the parts' service life . Tribological properties and harmonised geometries suit drylin lead screw technology perfectly to all application areas in which
good coefficients of friction and minimised wear are important. The
largest test laboratory in the industry takes up 3,800 m², and igus performs research and development and an extensive series of experiments there.
dryspin technology is also tested regarding its tribological properties in a variety of test series so as to minimise wear and maintenance intervals:
The evaluation of the wear test for the product with the dimensions 10x3 made of stainless steel showed that our dryspin® thread Ds10x3 can achieve a wear rate up to 25% lower, a service life up to 25% longer and greater efficiency compared to the competition and the trapezoidal thread Tr10x3 .