Technical data:- What was needed: smooth operation under extreme ambient conditions
- Requirements: insensitive to dirt, maintenance-free, smooth movement
- Industry: Solar technology
- Success for the customer: drylin® lead screw technology and igubal® spherical bearings ensure perfect operation at extreme temperatures and with weathering effects due to wind, water, dirt and dust.
Go to solar panels: With the help of a solar panel, sunrays can be converted directly into electrical energy. Several panels result in a solar module, which can be mounted statically or dynamically. The application shown here is a moving solar module, i.e. the solar panels automatically move with the sun. This workflow must function smoothly.