drylin SLW Protect linear module

With a protected lead screw drive and low-profile design

The drylin® SLW Protect uses the robust drylin® W profile as the perfect protective layer. The lead screw nut and lead screw are positioned below the W linear guide.
  • drylin® W profile rail as a protective mechanism
  • Available with pitch 10x2, 10x12, 10x50
  • Low profile design
  • Three carriage lengths
drylin SLW-PT – technical drawing Click the arrow to enlarge
drylin linear module with igus SLW-PT protected lead screw drive

SLW-PT-1040

  • Max. stroke length: 750mm
  • Lead screw with plain bearing support
  • Carriage length: 87mm
  • Max. static load capacity
    • Axial: 700N
    • Radial: 2,000N
drylin linear module with igus SLW-PT protected lead screw drive

SLW-BB-PT-1040

  • Max. stroke length: 750mm
  • Lead screws with ball bearings
  • Carriage length: 87mm
  • Max. static load capacity
    • Axial: 500N
    • Radial: 2,000N


Technical options for the SLW series

The following options can be configured directly online for the SLW product range.


Delivery program:


Technical data

Ordering number Stroke length Weight Additional
(per 100 mm)
Max. stat. load capacity material of traverse    
    [kg] [g] axial [N] radial [N]      
Usually shipped within 8 working days SLW-PT-1040 750 0.75 0.02 700 2000 aluminium Upon request Add to shopping cart
Delivery time on request SLW-BB-PT-1040 750 0.9 0.02 500 2000 aluminium Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*depends on load and rotation speed

Dimensions [mm]

Ordering number A Al H E1 E2 E3 l hw f lt tk ts
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       ±0,1    
Usually shipped within 8 working days SLW-PT-1040 74 87 29 60 60 74 131 33.25 3.25 22 11 6.8
Delivery time on request SLW-BB-PT-1040 74 87 29 60 60 74 147 33.25 3.25 30 11 6.8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Linear module with motor - Dimensions [mm]

Ordering number tg kt d T l2 d2 d2** ha
            standard Optional  
Usually shipped within 8 working days SLW-PT-1040 M8 6.4 10 17 TR10x2* 6h9 14.5
Delivery time on request SLW-BB-PT-1040 M8 6.4 10 17 TR10x2* 6h9 14.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

**Thread / remaining thread visible




Usually shipped within 8 working days
Delivery time on request