Construction machinery

Construction machinery has a tough job: they have to operate reliably in every work environment and in all weather conditions. As with all industries, failures cost money and must be avoided. We offer components made of high-performance polymers that stand out due to their high durability and long service life. This includes energy chains for cable protection and guidance, e.g. when cables are used for work platforms, aerial lifts or drilling machines. The suitable UV and temperature-resistant cables for dynamic continuous movements can be found in our chainflex® cable product range. Maintenance-free and lubrication-free plain bearings for heavy-duty applications, e.g. in excavators, wheeled loaders and telescopic forklifts. For all parts, the service life is predictable, which is essential for construction planning project. 

Would you like more information about the igus® range of products in construction machinery? Our experts will be happy to get in touch with you.
Contact an expert
construction machinery

igus® polymer products for construction machinery

iglidur plain bearings SG03 with felt seal

iglidur® plain bearings

  • Reliable under heavy loads
  • Absolutely lubrication-free
  • Maintenance-free
  • Dirt-resistant
  • Good price-performance ratio
  • Find out more
Visit the online shop
e-chains E4.1

e-chain® series E4.1

  • Resistant to shocks and vibration
  • Tough, low-noise, modular
  • Resistant to dirt, chemicals and high temperatures
  • Corrosion and UV-resistant
  • Find out more
Visit the online shop
chainflex control cable CF9

chainflex® control cable CF9

  • For extremely heavy-duty applications
  • Flexible at low temperatures
  • Coolant-resistant
  • UV-resistant
  • TPE outer jacket
  • Find out more
Visit the online shop

Hybrid e-chain®

YEHD chain
  • New dimensions
  • Available in 108mm & 112mm inner height
  • Lightweight plastic & steel
  • Almost 50% less weight than a comparable steel energy chain
  • Find out more
Visit the online shop

e-loop energy chain

e-loop
  • Alternative to service loops
  • New e-loop fpr top drive applications
  • 4 part design for hanging top drive
  • High tensile strength
  • Ideal for oil drilling. 
  • Find out more
Visit the online shop

iglidur® TX2

TX2 iglidur bearings
  • Developed for applications with high loads
  • Low friction
  • Wound construction
  • 3.5 times more wear-resistant than iglidur® TX1
  • Ideal for dirty environments
  • Find out more
Visit the online shop

Successful applications within construction machinery


Energy chain configurator

Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters and the configurator "e-chain® expert" will suggest suitable solutions for your energy supply.
Configure energy chain now

Linear guides, plain bearings, e-chains®, linear axes and more

igus® products for vehicle cabins

Adjust seats and displays or mount master switches with maintenance-free bearing products. You can also run cables in the seat safely and quietly with energy chains.


▶  Find out more here

Cab in construction site vehicle

Related industries

Heavy machinery/ Plant construction

Find out more

Utility vehicles & lorries

Find out more