Solution
The developers relied on igus' long-standing robotics and automation expertise. A variety of motion plastics are used for the many different movements, which meet the requirements regarding durability, lubrication and cost savings. For example, dry-running
igubal fixed flange bearings and
rod ends are responsible for the pivoting movement of the wok and ingredient boxes, thereby enabling self-alignment.
iglidur MCM clip bearings are also used as shaft guides in sheet metal connections. The linear movements of the individual axes, for example on the containers, are carried out using
drylin linear technology.
drylin SLW linear modules ensure a safe design for grippers; the gripper arm opens and closes by means of a reverse lead screw. With a rotation angle of 360° in the first axis of the robot, an
RBR energy supply system reliably guides energy and signal. And finally, a
triflex energy chain with retraction system is mounted on the robot arm, which significantly increases the service life of the cables in three-dimensional movement.