Heavy duty and fibre composite bearings

Self-lubricating, maintenance-free heavy duty bearings

Fibre composite plain bearing structure

What is special about igutex fibre composite bearings?

1 Gliding layer

2 Base layer


Shop heavy duty bearings and igutex® fibre composite bearings

igutex® TX1

  • Robust all-round material
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
  • Lubricant and maintenance free
  • Standard program from stock

igutex® TX2

igutex TX2 composite bearings
  • Perfect for hard shafts
  • Particularly low wear in heavy duty areas
  • Up to 3.5 times more wear-resistant than igutex® TX1
  • Good coefficient of wear and therefore a long service life

igutex® TX3

  • For continuous operation at the highest loads
  • Lowest wear rates under extreme dry running conditions
  • No lubrication and maintenance
  • Tested in the igus test laboratory up to 130 MPa and 0.01 m/s swiveling

iglidur Q3E

Q3E
  • Dimensionally stable
  • Wear-resistant up to 130MPa dynamic load
  • Dirt resistant
  • High resistance to edge pressure and shock impact loads
  • Ideal for using with "hard shafts"

Why you benefit from igus composite bearings and plain bearings

Icon cost down

Save time and money

Icon lubrication-free

No loss lubrication

Icon heavy-duty

Developed for high loads

Heavy duty bearings are used in these applications

Reliable despite dirt and grime 

All-terrain vehicle

Lubrication costs saved

Oscillating axles

20 tons load and salt water

A-frame

Frequently asked questions

Free heavy duty brochure

Heavy duty white paper preview
  • Discussions with our development experts
  • Material overview with heavy duty bearings
  • How our plain bearing materials work
  • Lubrication – a challenge for industry
  • Sustainable product developments
  • Test results of various plain bearing types
  • practical application examples

Free white paper

White paper preview
  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free plain bearings vs. lubricated metallic bearings
  • How self-lubricating plain bearings work
  • This must be taken into account when changing to dry-running plain bearings

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Submit form

Opening hours