Cable assembly readycable®

Cable harness assemblies built to meet over 40 different manufacturer’s standards

Browse cable assemblies

Suitable for Siemens

Cable assembly suitable for Siemens
  • For flexing applications
  • PVC outer jacket
  • Silicone-free & fire-retardant
  • Not oil-resistant

Suitable for Allen Bradley

Cable assembly suitable for Allen Bradley
  • For heavy duty applications
  • PVC outer jacket
  • Silicone-free & fire-retardant
  • Oil-resistant

Suitable for FANUC

Cable assembly suitable for FANUC
  • For flexing applications
  • PVC outer jacket
  • Silicone-free & fire-retardant
  • Not oil-resistant

Suitable for B&R

Cable assembly suitable for B&R
  • For energy chain applications
  • Profinet
  • PVC outer jacket
  • Oil-resistant & flame-retardant

Suitable for Beckhoff

Cable assembly suitable for Beckhoff
  • For energy chain applications
  • Profinet
  • PVC outer jacket
  • Oil-resistant & flame-retardant

All Manufacturer Standards

cable assembly built to various manufacturer standards
  • Ready-to-connect – in-house harnessed cables designed for use in energy chains.
  • Standards-compliant, harnessed to manufacturers’ specifications and standards.

Not just a component manufacturer

From site assessment to system integration, we support all stages of your project

turnkey energy supply systems

Applications with readycable® cable assembly

Harnessed readycable in ZEMA harvesting machines

Flexible and torsionally rigid energy and signal cable technology in harvesting technology

Storage and retrieval unit

Pre-assembled cable guides for continuous use in storage and retrieval units

Frequently asked questions regarding readycable® cable assemblies

  • Ready to connect directly from the cable manufacturer.
  • Developed for energy chains.
  • Up to seven price categories with the same electrical specification.
  • Service life that can be calculated online
  • To your required length: with centimetre accuracy.
  • No minimum order value, from quantity 1.
  • Custom assembly is part of our daily business.
  • Industrial, machine-supported cable harnessing with crimp force and crimp depth monitoring for each cable.
  • 14 worldwide networked production sites with standardised processes.
  • 100% function testing with digital and logic testing for each cable, including a seal of approval.
  • Option to add smart cable monitoring.
  • Standard dynamic applications: 5-15x cable diameter
  • Robotic cables: 6.8-10x cable diameter
  • You can select the cable yourself, or we’ll do it for you. Our sales team can even visit your machine to recommend the most cost-effective solution.
  • We offer up to 7 cable qualities to ensure the best fit for almost any application, including torsion (e.g., industrial robots).
  • Ordering is simple: just provide your article number, and we’ll quote you directly.
  • We can integrate your current supplier’s article numbers as “ident-numbers” in our system, so you can continue using them.
  • Ident-numbers are printed on both the cable and delivery note alongside the igus® MAT number.
  • Additional benefits include one-time credit notes, project discounts, 36-month guarantee, and fast delivery starting from 24 hours.
  • Absolutely. We offer around 6,000 ready-to-connect drive cables across 40 manufacturer standards.
  • If a standard isn’t listed, we can still quote in most cases using:
    • Our extensive igus® database with manufacturer documentation
    • Original cable samples
    • Customer-supplied documentation
  • Our cables can reduce bending radius, saving installation space, weight, shipping costs, and chain length.
  • We deliver custom cable lengths from batch size 1.
  • Beyond cost savings, we provide solutions that add more value than standard products.
Module Connect

Module connect

readychain

readychain®

Triflex

triflex®

Service life calculator

Contact us

Contact details

john barker
John Barker

readycable® and readychain® Product Manager

07880 385124Submit form

Opening hours