The two-component ball bearing is suitable for high-speed applications. The outer material provides stability, the wear-resistant inner material has a vibration-dampening effect. The ball bearing rings with undercuts ensures a high level of safety when the materials are connected. The blue material is extremely wear-resistant and responsible for the quiet operation.