iglidur® PRT slewing ring applications

iglidur® PRT is a slewing ring bearing with the proven advantages of the igus® polymer bearings. The sliding elements made of iglidur® J operate absolutely free of maintenance and lubrication.

All housing parts are made of aluminium, and hard anodised giving the iglidur® J sliding elements the perfect running surface. All fastening screws are made of stainless steel.

There are an abundance of applications that these slewing rings can be used in and a few of them are shown below. 

Would you like more information about slewing ring systems or do you need an individual consultation? Our experts will be happy to get in touch with you.

 

Contact an expert

Digital flip chart

flip chart An interactive flip chart with PRT slewing ring bearings
About the digital flip chart

Mounting Station

mounting station On this assembly station, the workpieces are continually rotated

Medical sports equipment

sports equipment This device is used for physiotherapy treatment for back problems.
More about sports equipment

Moving head

Moving head The PRT slewing ring bearing used has a low frictional resistance and is lubricantion-free.

Cross Member

cross member Here an iglidur® polymer slewing ring bearing is used, which is distinguished by its low weight.
More about the cross member

Screen lifter for large displays

PRT application These displays up to 3 meters wide can be rotated by hand using iglidur® PRT slewing ring bearings. 

Welding Plant

welding plant Application of plastic plain bearings in an automatic welding plant.

Chain Saw

chain saw This system turns tree trunks into handy pieces of firewood.
More on the chain Saw

Core joining device

Core joining device The bearing for casting cylinder heads must be lubricant-free because silica sand is used.

Further possible Applications