Part No. | Cable type | Connection option | Axis type | Number of cores and conductor nominal cross section | Outer diameter | |
---|---|---|---|---|---|---|
[mm²] | [mm] | |||||
MAT904152118 | AIDA Profinet - RJ-45 | Socket/Pin | Extension cable 7th axis | (4x0.38)C | 7.0 | Order MAT904152118 |
MAT904151684 | AIDA Profinet - RJ-45 | Socket/Socket | Extension cable 7th axis | (4x0.38)C | 7.0 | Order MAT904151684 |
MAT904152121 | AIDA Profinet - RJ-45 | Socket/Pin | Extension cable 1-6. Axis | (2x(2x0.34))C | 8.5 | Order MAT904152121 |
MAT904151687 | AIDA Profinet - RJ-45 | Socket/Socket | Extension cable 1-6. Axis | (2x(2x0.34))C | 8.5 | Order MAT904151687 |
MAT904152119 | AIDA Power | Socket/Pin | Extension cable 7th axis | 5G2.5 | 10 | Order MAT904152119 |
MAT904151685 | AIDA Power | Socket/Socket | Extension cable 7th axis | 5G2.5 | 10 | Order MAT904151685 |
MAT904152122 | AIDA Power | Socket/Pin | Extension cable 1-6. Axis | 5G2.5 | 10 | Order MAT904152122 |
MAT904151688 | AIDA Power | Socket/Socket | Extension cable 1-6. Axis | 5G2.5 | 10 | Order MAT904151688 |
MAT904152120 | AIDA Signal | Socket/Pin | Extension cable 7th axis | 5x(2x0.5))C | 11 | Order MAT904152120 |
MAT904151686 | AIDA Signal | Socket/Socket | Extension cable 7th axis | 5x(2x0.5))C | 11 | Order MAT904151686 |
MAT904152123 | AIDA Signal | Socket/Pin | Extension cable 1-6. Axis | 5x(2x0.5))C | 11 | Order MAT904152123 |
MAT904151689 | AIDA Signal | Socket/Socket | Extension cable 1-6. Axis | 5x(2x0.5))C | 11 | Order MAT904151689 |