The solution: iglidur plain bearings and drylin linear bearings
The Wöhler designers made a fundamental decision for their machines: Today they use
iglidur plain bearings and
drylin linear bearings made of high-performance polymers for many different rotary and linear bearing support solutions.
For the bearing series materials, Wöhler uses iglidur J and, even more frequently, the "all-rounder", iglidur G (
more about iglidur materials here). The material works well universally with medium to high loads, medium surface speeds, and medium temperatures. Wöhler tends to use iglidur J for linear bearings and iglidur G for rotating and pivoting movements.
Despite the dust, both plain and linear bearings are
maintenance-free, and no preventive maintenance is necessary. The reason is the bearing materials, whose operation is completely dry, requiring no addition of external lubricants. If there is no lubrication, the dust from cutting and smoothing the bristles cannot adhere, the bearing points do not clog, and the dust can simply be vacuumed off.