drylin® SLWE-PL preload

All sizes preloaded

The pretensioned linear units drylin® SLWE-PL (preload) offer the user an additional option besides the standard range. In the preloaded version the axial clearance is taken out by two trapezoidal nuts. The carriage clearance is manually adjustable.

Flat and compact

High torsional stability (stiffening)

Completely supported

Hard anodized aluminium rail

Four installation sizes


Industries: Packaging, measuring systems, format changes

Suitable for these parts:

Part. No. A Al H E1 E2 E3 l hw f lt tk ts tg kt s sk sq kq d T l2 d2 ha    
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       -0,1                       standard      
Delivery time on request SLWE-1040-PL (1) 74 69 29 60 60 56 113 24 1.5 22 11 6.8 M8 6.4 6.6 9.5 M6 4.4 10 17 TR10x2* 14.5 £ 236.70 Add to shopping cart
Usually shipped within 8 working days SLWE-1080-PL 108 100 29 94 94 87 144 24 1.5 22 11 6.8 M8 6.4 6.6 9.5 M6 4.4 10 17 TR10x2 14.5 £ 352.97 Add to shopping cart
Delivery time on request SLWE-1660-PL (1) 104 100 37 84 86 82 150 35 1.5 25 15 8 M10 8.6 6.6 11 M8 5.5 16 20 TR14x4 18.5 £ 445.66 Add to shopping cart
Delivery time on request SLWE-2080-PL 134 150 46 116 116 132 206 44 1.5 28 15 8 M10 8.6 9 14 M8 5.5 20 26 12 h9 23 £ 522.75 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Stefan Niermann, product manager linear technology

More information:


Usually shipped within 8 working days
Delivery time on request