Energy chains for overhead gantry cranes

Overhead gantry cranes have been designed for the overhead moving of loads within a building, such as in production and assembly areas. As they are fixed to the building, they allow for three directions of movement, which guides cables, hoses and energy supplies. The aim is to minimise downtime and maintenance and maximise the system's function. This is not only due to economic aspects, but also with regard to occupational safety. Due to the individual building conditions and areas of application, gantry cranes are usually custom-made. Our energy supply systems have been developed for different operating conditions. They are designed in an optimal way, as a complete system or individual components, and can be offered with a predictable service life.

Would you like more information about the e-chains® used on overhead gantry cranes? Our experts will be happy to get in touch with you.
Contact the expert
overhead gantry cranes

EC.PP with shafts

EC.PP trough-integrated path measurement system

The quick and easy to install position measuring system for every type of crane. Provide your crane with millimetre-accurate positioning and also create the possibility of integrating other smart plastics products, which further increases the safety and performance of the system.  

Easy and quick to install

guidefast installation The guidefast guide trough is ideal for moving motor cables on the crane. In the trough, an energy chain with the cables travels from A to B, thus ensuring a long service life, even with continuous load and the smallest bend radii. The guidefast can be installed on the crane in four simple steps:
  • Attach bracket
  • Connect the guide trough and screw on
  • Insert energy chain with cable and fasten
  • Connect trough joints with the help of clips
The guidefast control assembly The guidefast control cable guidance for crane control pendants is installed in a flash. The cables of the control pendant are guided in an energy chain, which maximises their life and minimises cable tangling.The guidefast control can be mounted on the crane in five simple steps:
  • Attach bracket
  • Connect guidefast guide troughs and screw on
  • Insert energy chain with cable and fasten
  • Insert guide carriage and connect with energy chain
  • Attach end stopper

Products for overhead gantry cranes

e-spool cable guidance

e-spool | Cable drum alternative

  • Prevents tensile strain on the cables
  • Energy supply in all directions with an e-chain
  • Space - saving design
  • Guide various diameters and media
Go to overview
Series 2600 energy supply for bridge cranes

E2/000 energy supply

  • Easy opening and insertion of cables
  • Quick assembly
  • Robust and long-lasting
  • Always secure seating of the separators
Classic E2/000 energy supply
E2000 energy supply with rollers

Rolling energy supply

  • Rolling instead of gliding 
  • Especially suitable for long travels.
  • Suitable for high travel speeds
  • Available as ready-to-fit, harnessed system
Safe cable guidance over long travels
Liftband for vertical energy supply

liftband

  • Lightweight and space-saving cable guidance
  • Speeds up to 1m/s
  • Acceleration up to 2m/s2
  • Max. extension length 13m
Guide cables vertically
i.Sense - condition monitoring

i.Sense - condition monitoring

  • Save maintenance costs
  • The plant's status can be called up online
  • Maintenance messages straight to your phone
  • Automatic ordering of spare parts 
Sense the need for maintenance automatically
chainflex cables

chainflex cables

  • Developed for maximum load
  • Torsion-resistant cables
  • Suitable for very tight bend radii
  • Up to 36 months chainflex guarantee
Long-lasting cables for cranes
guidefast guide trough

guidefast guide rails

  • Reliable guidance of energy supply
  • Short installation times
  • Long-term test passed 
  • Makes welding of panels obsolete
Safely guide e-chains
guidefast control - cable guidance for control pendants

guidefast control

  • Easy cable guidance for control pendants
  • No tangling of cables
  • Connector individually adaptable 
  • Short installation times
Cable guidance for control pendants
Guide trough for energy chains and cables

Guide trough

  • Flexible and easy assembly
  • Glide strip protects from wear
  • Suitable for long travels
  • Lightweight
Guide e-chains and cables reliably and safely

White paper: efficient energy supply systems for cranes in steel plants

Modern steel production takes place in steel plants with increasingly high levels of integration. What technical challenges result from this for the transport and conveyor plant used, especially for the cranes in steel plants? How can an energy supply be achieved that is both reliable and efficient? There are two options: festoons and energy chains. What system has more advantages?
Download free PDF now

Successful application stories with overhead gantry cranes

Indoor crane

Cable guidance in heat and dust

A slab transport crane in a hot rolling mill works reliably in heat and dust. Energy and signal supply to the trolley and cabin is ensured by "heavy duty" energy chains.
Learn more about this application
Garbage crane

e-chains in waste cranes

At a Belgian waste disposal company, the trailing cables were replaced by energy chains in two travelling cranes. They reliably guide the cables over 116m travel.
Learn more about this application
smart plastics

... and other success stories

In other application examples, discover how our energy chains and chainflex cables are used in the crane industry for different requirements.
 
Discover further success stories