Self-lubricating with high efficiency: Product range [mm]
The new dryspin lead screw nuts made from bar stock in cylindrical, flange or spanner flat versions
Type | Part No. | Thread | d1 | d2 | d3 | d4 | d5 | b1 | b2 | SW |
---|
|
Cylindrical lead screw nuts | DST-□SRM-1413DS3.5X1 | DS3.5x1 | 3.5 | 14 | - | - | - | 13 | - | - |
Cylindrical lead screw nuts | DST-□SLM-4540DS20X5 | DS20x5 | 20 | 45 | - | - | - | 40 | - | - |
Cylindrical lead screw nuts | DST-□SLM-4540DS20X10 | DS20x10 | 20 | 45 | - | - | - | 40 | - | - |
Cylindrical lead screw nut with spanner flat | DST-□SLM-304540DS20X5 | DS20x5 | 20 | 45 | - | - | - | 40 | - | 30 |
Cylindrical lead screw nut with spanner flat | DST-□SLM-304540DS20X10 | DS20x10 | 20 | 45 | - | - | - | 40 | - | 30 |
Flange lead screw nut | DST-□FRM-0913DS3.5X1 | DS3.5x1 | 3.5 | 9 | 18 | 15.2 | 3.2 | 13 | 3 | - |
Flange lead screw nut | DST-□FLM-3244DS20X5 | DS20x5 | 20 | 32 | 55 | 45 | 7 | 44 | 12 | - |
Flange lead screw nut | DST-□FLM-3244DS20X10 | DS20x10 | 20 | 32 | 55 | 45 | 7 | 44 | 12 | - |
Flange lead screw nut with spanner flat | DST-□FLM-323244DS20X5 | DS20x5 | 20 | 32 | 55 | 45 | 7 | 44 | 12 | 32 |
Flange lead screw nut with spanner flat | DST-□FLM-323244DS20X10 | DS20x10 | 20 | 32 | 55 | 45 | 7 | 44 | 12 | 32 |
□ = Material selection: further information can be found
here▲ Smoother operation thanks to tighter manufacturing tolerances and rounded tooth geometries as standard
▼ Up to 50.9% more cost-effective compared to metallic lead screw nuts
■ Up to 25% less wear compared to POM+PTFE (dimensions 10x3):
To the test report● No lubricating grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry