Load: 50N
Stroke: 140mm
Speed: 450rpm
Test duration: 150,000 cycles
1. Competition's geometry 10x3 / PET + PTFE
2. TR10x3 / AISI 304 iglidur® J / injection moulding
3. DS10x3 / AISI 304 iglidur® J / injection moulding
The evaluation of the wear test for the product with the dimensions 10x3 made of stainless steel showed that our dryspin® thread Ds10x3 can achieve a wear rate up to 25% lower, a service life up to 25% longer and greater efficiency compared to the competition and the trapezoidal thread Tr10x3.
Due to the larger distances between the individual dryspin® thread turns, the thread ideally matches the specifications of the lubrication-free igus® high performance polymers. The proportion of the tribologically optimised polymer in the thread turns can be enhanced by a factor of 1.3 for all sizes. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to 5 times longer compared to standard thread geometries.