Product range [mm]
Longer service life thanks to asymmetry
The new dryspin injection-moulded lead screw nuts in cylindrical, flange, incl. spanner flat version with the new pitches
Type | Part No. | Thread | d1 | d2 | d5 | b1 | b2 | A | B | C |
---|
|
Cylindrical injection-moulded lead screw nuts | DST-□SLM-C-01-DS20X5 | DS20x5 | 20 | 32 | - | 40 | - | 29 | - | - |
Cylindrical injection-moulded lead screw nuts | DST-□SLM-C-01-DS20X10 | DS20x10 | 20 | 32 | - | 40 | - | 29 | - | - |
Flange injection moulded nut | DST-□FLM-C-01-DS20X5 | DS20x5 | 20 | 32 | 6 | 25 | 8 | 29 | 30 | 42 |
Flange injection moulded nut | DST-□FLM-C-01-DS20X10 | DS20x10 | 20 | 32 | 6 | 25 | 8 | 29 | 30 | 42 |
□ = Material selection: further information can be found
here▲ Smoother operation due to tighter manufacturing tolerances and rounded tooth geometries + lead screw nuts incl. spanner flats as standard
▼ Cost-effective production by injection moulding
■ Up to 25% less wear compared to POM+PTFE (dimensions 10x3):
To the test report● No lubricating grease or oil in the lead screw drive and long service life thanks to patented asymmetry