Miniature linear modules for small installation spaces

Small size, low price - miniature drylin® linear modules


The smaller the installation space, the smaller the components have to be. The weight of individual machine elements can also play an important part in the machine's performance. With miniature drylin® linear modules, igus® offers a wide range of products with extremely small, especially light and quiet linear modules and linear axes. Special attention is paid to a robust construction of the miniature linear axes. To provide an ideal solution for most application areas, igus® offers miniature linear modules with lead screw drive or toothed belt drive. Here, the drives can be carried out both manually and with a motor.
 

Would you like more information about drylin® linear drives or do you need an individual consultation? Our experts will be happy to get in touch with you.


 
Contact an expert
Application-Image.jpg

Small drylin® SLN linear modules

sln
  • Based on drylin low-profile linear guide
  • Drive: trapezoidal or high helix thread
  • Compact design
  • Clearance adjustment on carriage
  • Precise with pre-load
Find out more

Low-profile drylin® SLT linear module

slt
  • Based on drylin T miniature guides
  • Drive: trapezoidal or high helix thread
  • Low-profile and compact design
  • Carriages with individual clearance adjustment
  • Variable lead screw options
Find out more

ZLN-40 linear module

zln-40
  • Low-profile design, 27mm height
  • Vertical load from 30N
  • With NEMA stepper motors and EC/BLDC direct current motors
  • Fast delivery
Request a quote

Your advantages with miniature drylin® linear modules

Quiet operation

igus linear modules are particularly quiet

Corrosion resistant

igus linear modules are corrosion resistant

Particularly space-saving

igus miniature linear modules are particularly space-saving

Very light

igus miniature linear modules are particularly light

100% lubrication-free

igus miniature linear modules are lubrication-free

Cost-effective

igus miniature linear modules are especially cost-effective

Lead screw stepper motors drylin E

For a motorised low-profile linear module lead screw drive, igus offers powerful lead screw stepper motors. The motors are available in three installation sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centring and a long service life of the low-profile linear module.
 
  • Three installation sizes with or without strand
  • Available ready to connect
  • With or without encoder
More about lead screw stepper motors
drylin E lead screw stepper motors