Small drylin® SLN linear axes with lead screw drive

Miniature linear axis for the smallest installation spaces


drylin® SLN linear axes offer the solution for tight installation spaces. The small axis measures 28x22mm and is configurable with a stroke length of up to 250mm. Thanks to the lubrication-free polymer sliders, it operates extremely quietly and is also very lightweight. The micrometre table of installation size 27 forms the basis. The lead screw axis is available with ball bearings in the shaft end supports. The drylin® SLN micrometre table can be adjusted both manually via hand wheel and motorised combined with drylin® E stepper and DC motors.

Would you like more information about drylin® SLN drive unit or do you need an individual consultation? Our experts will be happy to get in touch with you
Contact the expert

SLN - Miniature linear axis

SLN
  • Single parts made from aluminium and polymer
  • Completely lubrication-free
  • Very compact type
  • 3 carriage types
  • Axis mounted on plain bearings or ball bearings

SLNV - Miniature module with motor

slnv
  • Electric axis based on the pre-load prism slide
  • Very precise
  • Efficient stroke length (up to 250mm)
  • Compact design for small installation spaces
  • Can be extended with initiator kit
Request a quote

Back to Drive overview

overview
  • Not sure which drylin® drive system is best for you?
  • Click here to go to a full overview of all of the drylin® drive ranges available and for the drylin® drive configurator.
Find out more

Configure individual linear modules with lead screw drive

  • Customise your SLN lead screw linear system in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic generation of a 3D model of the linear system
  • Export of the linear system in many different 2D and 3D formats
  • 2D dimensional drawing of the module as a PDF
  • Download parts list as PDF file
  • Add to shopping cart and submit order or request a quotation online
Configure your drive system

drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes

Application examples