The carbon SAW linear module in lightweight construction

Very lightweight, very robust

The design of the drylin® linear module SAW is based on the lubrication-free drylin® W linear guide with a carbon rail profile and a dry-tech® linear carriage. The lead screw can be configured with steel/stainless steel or hard anodised aluminium. The innovative use of carbon reduces the rail weight by approx. 25% compared to aluminium.
 

  • Robust and stiff carbon profile
  • Lubrication and maintenance-free
  • Individual stroke lengths, max. 300mm
  • Drive: Trapezoidal or high helix lead screw
  • For manual adjustment
Typical application areas: Medical and analytical technology, measurement and inspection technology

igus SAW-0630-P carbon linear module

SAW-0630-P

  • Max. stroke length: 300mm
  • Profile material: carbon 
  • Carriage length: 60mm
  • Carriage width: 54mm
  • Max. static load capacity:
    • Axial: 50N
    • Radial: 50N 
Lightweight SAW-0630-P carbon linear module Click the arrow to enlarge



SAW-0630-P technical options

The following options can be configured directly online for the SAW product range.



Usually shipped within 4 weeks