Solution
Today, drylin linear bearings are used for quick and reliable changeovers. They are lubrication-free and maintenance-free, insensitive to dust and dirt, corrosion-free, durable, quiet and lightweight.
Among other things, the
drylin easytube system is used (see pictures 1 - 3 below). The carriages, torque support and trapezoidal lead screw nut of the particularly compact linear unit for easy adjustment tasks are made of a special plain bearing high-performance polymer. This guarantees freedom from lubrication with simultaneously low coefficient of friction and excellent wear rates.
RJUM linear plain bearings replace recirculating ball bearing guides in various areas. They are based on highly wear-resistant polymers, are particularly tough and economical.
But other products are also used in the plants:
Position adjustmentsdrylin linear bearings primarily implement position adjustments such as in the area of adhesive application points. The adhesive application head is moved reliably by linear guides.
Packaging and visual inspectionIn the packaging environment or in visual inspection and quality assurance,
lead screw linear units or systems prove their worth (Pictures 4 - 6). They are often connected with lead screw clamping against unintentional rotation, position indicators for the safe setting of the position and hand wheel.
Material loading cranesAnother special feature of the plants are material loading cranes that bring the heavy raw material rolls to the machine (Picture 7).
Hybrid bearings from the drylin W product range have proven themselves in moving the bridge cranes. They offer a combination of sliding and rolling. Coefficients of friction are kept to a minimum, adjustment and drive force are minimised as far as possible.