drylin® roller bearings use 2 different technologies, linear and roller technology. This is unlike classic roller bearings.
The additional liners installed in the carriage give the hybrid roller bearings more grip and stability, and weight is transmitted to the shaft more evenly. This extends the service life of shaft and rollers and allows greater maximum loads.
There are multiple applications for using drylin® roller bearings. Applications whrere there is a requirement to reduce displacement resistance, sliding doors, machine guides as some examples.