The large linear modules drylin® SHTC Heavy Duty

Strong and robust

The largest and strongest versions of the SHTC linear modules are the heavy duty models in installation sizes 40 and 50. Due to tough hard-chrome steel shafts and self-locking trapezoidal threads, stroke lengths of up to 1500mm can be achieved, with a radial static load capacity of up to 25,000N. The design with short carriages makes the large linear modules ideal for a multi-carriage system.
Special specifications: 

  • For large loads up to 25,000 N
  • Maximum stroke length up to 1,500mm
  • Self-locking trapezoidal thread
  • 2 installation sizes
Would you like more information about drylin® SHT drives or do you need an individual consultation? Our experts will be happy to get in touch with you.
Contact an expert

shtc

The largest and strongest versions of the SHTC linear modules are the heavy duty models in installation sizes 40 and 50. Due to tough hard-chrome steel shafts and self-locking trapezoidal threads, stroke lengths of up to 1500mm can be achieved, with a radial static load capacity of up to 25,000N. The design with short carriages makes the large linear modules ideal for a multi-carriage system.

Special specifications: 

  • For large loads up to 25,000 N
  • Maximum stroke length up to 1,500mm
  • Self-locking trapezoidal thread
  • 2 installation sizes

Further products and variants

SHT stainless steel linear modules

stainless steel
  • Resistant to chemicals
  • Extremely robust and corrosion-resistant
  • FDA-compliant variants available
Buy now!

drylin XY table

xy system
  • High precision
  • Completely self-lubricating
  • Precise alignment thanks to CNC manufacturing
Find out more

drylin® E stepper motors

motor
  • Suitable NEMA stepper motors
  • Other accessories available
  • Fully assembled
Find out more

Configure custom lead screw linear system online

  • Get to the custom SHT lead screw linear system in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic generation of a 3D model of the linear system
  • Export of the linear system in many different 2D and 3D formats
  • 2D dimensional drawing of the module as a PDF
  • Complete parts list available as PDF download
  • And many more
Configure your drive now!


Self-locking

Self-locking linear module
  • Trapezoidal threads for great positional accuracy
  • Stays in place under loads
  • Protection against unintentional adjustment
  • Functions as a brake when used vertically


High loads

Linear modules for high loads
  • High static load capacity
  • SHTC-40: 16,000N
  • SHTC-50: 25,000N


With several carriages

Linear modules with several carriages
  • With short carriages
  • Right/left opposite drive
  • High support with freely moving carriages

igus linear modules shop

drylin® linear modules with a single click ...

... order linear modules harnessed, ready to connect, with stroke lengths of 250 and 500mm in the online shop.

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments 
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
To the linear module shop