Bearing technology for sailing boats


Self-tacking jib

Self-tacking jib with drylin W Curved linear guides with radii that can be chosen individually:

Roller reefing

Roller reefing with spherical bearing Spherical bearings compensate for angle and tolerance errors:

Bow thruster

Bow thruster Ready-to-install slewing rings with dry-running plastic sliding elements:

Carriage system

Carriage system on the boat Corrosion-resistant, lubrication-free profiled rail guides:

Bilge pump

Bilge pump Plain bearings with high wear resistance in extreme ambient conditions:

Kicking straps

Kicking strap Plates, round and hollow rods made of self-lubricating high-performance polymers:

Jam cleats

Plain bearings in jam cleats Lubrication- and maintenance-free sleeve bearings for high edge pressures:

Hatch adjustment

drylin in the hatch adjustment Smooth-operating hybrid roller bearings with single and double rollers:

Steering gear

Plain bearing in the steering gear Versatile, very wear-resistant plain bearings with very low coefficient of friction on (almost) all shafts:
Dodgers

Dodgers and bimini tops

Low-profile linear guide specifically for applications with very little installation space:

Additional products for sail boats, yachts and motor boats

iglidur P

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity
iglidur P
drylin SLW-ES linear system

Stainless steel linear system

  • Plain bearing material can be selected
  • FDA compliant with iglidur A180 plain bearings
  • High temperature iglidur X bearings up to +250°C
drylin SLW-ES
drylin R

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J
drylin R-ES

Boat interiors

Products for interior design

Whether sliding tables, bed pull-outs or mobile shower walls: compact, mobile units are needed in boat interiors to make perfect use of the limited space. We have the right bearing technology or energy supply system to ensure that reliable movement.

▶ Discover now

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview