Solution
For more than 20 years, the specialist for surface cleaning has been working with our products for cable guidance. It is used in almost all Wandres cleaning systems. Here, too, all six axes of the cleaning robot were equipped with 3-dimensionally moving energy chains.
For the circular movement of the rotary axis, a
twisterchainproves its worth. The spiral-shaped modular energy supply system is suitable for circular movements of up to 540° and is completely pre-assembled on request. Hoses and cables are safely guided, abrasion is significantly reduced, smooth operation increases. On axes 2 to 6, the multi-dimensionally moving energy supply systems from the
triflex R family reduce downtime and bring stability and safety, from large welding robots to small palletising robots. Due to the round design, the chain glides over the outer contour of the robot, does not get tilted or hooked.
Axes 2 and 3 of the robot are equipped with the triflex R light variant, a functionally reliable solution for less complex movements. For axes 4 to 6, however, the compact
triflex RS set is used. With the universal module, the chain is guided parallel to the robot arm to save space. Applications can be implemented in the tightest of installation spaces. Fibre-rods within the chain create a pre-tension to achieve complete or partial stiffening. Automatic retraction mechanisms avoid looping and cable stress at the robot head.
The "trailer principle" enables the high tensile strength of the system. The individual elements are connected like a trailer coupling (ball and socket principle). This allows a high degree of movement in all directions. In addition, there is a defined freedom of movement in all directions, which also increases the service life of the chain, cables and hoses.