ESD energy chains

Energy chains made of conductive ESD material are used to avoid static charge in manufacturing processes for electronic components or assemblies. Measurements of the electrical surface leakage resistance for igus energy chains with the special material igumid GC, were made back in 1992 by igus GmbH together with the PTB (Physikalisch-Technische-Bundesanstalt) in Braunschweig, supplemented by additional certifications in 1998 and 1999 according to DIN 53482, and the guidelines for static electricity ZH1/200 of the Federation of Trade Associations.

Your benefits with ESD products

  • ESD material tested with over 10 million cycles for the toughest requirements
  • Openable energy chains with mounting brackets and interior separation in ESD version available from stock
  • Standardised product - igumid ESD
  • Proven over years of use in ATEX areas
  • Short delivery times 7:00am to 8:00pm - ordering and delivery service

E2/000 ESD

Two-piece energy chains for a further application area

Usually shipped within 1 working day Series 1500 ESD

Inner height hi: 21mm
Inner widths Bi: 15-80mm
Bend radii R: 38-145mm
Pitch: 33.3mm

Usually shipped within 1 working day Series 2500 ESD

Inner height hi: 25mm
Inner widths Bi: 25-125mm
Bend radii R: 55-145mm
Pitch: 46mm

Usually shipped within 1 working day Series 2700 ESD

Inner height hi: 35mm
Inner widths Bi: 50-125mm
Bend radii R: 63-150mm
Pitch: 56mm

E4.1 ESD

ONE series for almost all applications

Usually shipped within 1 working day Series E4.21 ESD

Inner height hi: 21mm
Inner widths Bi: 30-70mm
Bend radii R: 48-100mm
Pitch: 30.5mm

Usually shipped within 1 working day Series E4.28 ESD

Inner height hi: 28mm
Inner widths Bi: 40-125mm
Bend radii R: 55-125mm
Pitch: 46mm

Usually shipped within 1 working day Series E4.32 ESD

Inner height hi: 32mm
Inner widths Bi: 50-200mm
Bend radii R: 63-250mm
Pitch: 56mm

Usually shipped within 1 working day Series E4.42 ESD

Inner height hi: 42mm
Inner widths Bi: 15-80mm
Bend radii R: 38-145mm
Pitch: 67mm

Usually shipped within 1 working day Series E4.56 ESD

Inner height hi: 56mm
Inner widths Bi: 75-300mm
Bend radii R: 135-250mm
Pitch: 91mm

Usually shipped within 1 working day Series E4.80 ESD

Inner height hi: 80mm
Inner widths Bi: 75-300mm
Bend radii R: 200-300mm
Pitch: 111mm

zipper ESD

Fast zip-open

Usually shipped within 1 working day Series 07 ESD

Inner height hi: 10.3mm
Inner widths Bi: 10-50mm
Bend radii R: 18-38mm
Pitch: 20mm

Usually shipped within 1 working day Series 09 ESD

Inner height hi: 15mm
Inner widths Bi: 16-50mm
Bend radii R: 28-48mm
Pitch: 20mm

E2 micro ESD

Extremely small dimensions

Full metres usually shipped within 8 working days (+4 days for part metres) Serie E2C.10 ESD

Inner height hi: 10.5mm
Inner widths Bi: 16 - 30mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Full metres usually shipped within 8 working days (+4 days for part metres) Serie E2C.15 ESD

Inner height hi: 15mm
Inner widths Bi: 16 - 30mm
Bend radii R: 28 - 48mm
Pitch: 20mm

E4/light ESD

Light, strong and cost-effective

Usually shipped within 1 working day Series 14240 ESD

Inner height hi: 62mm
Inner widths Bi: 50-200mm
Bend radii R: 150-250mm
Pitch: 91mm

Usually shipped within 1 working day Series 15050 ESD

Inner height hi: 80mm
Inner widths Bi: 75-300mm
Bend radii R: 150-250mm
Pitch: 91mm

E6 ESD

Quiet - from 27dB(A), low vibration and suitable for cleanrooms

Series E6.29 ESD

Inner height hi: 29mm
Inner widths Bi: 30 - 100mm
Bend radii R: 55 - 150mm
Pitch: 22mm

E6.40 ESD series

Inner height hi: 40mm
Inner widths Bi: 40 - 125mm
Bend radii R: 63 - 150mm
Pitch: 27.8mm

E6.52 ESD series

Inner height hi: 52mm
Inner width Bi: 40 to 125mm
Bend radii R: 75 to 150mm
Pitch: 30mm

triflex® R ESD

Specifically for robot applications, closed design

Usually shipped within 1 working day Series TRC.40 ESD

Inner height Bi 1: 15mm
Inner height Bi 2: 13mm
Bend radius R: 58mm
Pitch: 13.9mm

Usually shipped within 1 working day Series TRC.60 ESD

Inner height Bi 1: 22,5mm
Inner height Bi 2: 19,5mm
Bend radius R: 87mm
Pitch: 20.4mm

Series TRC.70 ESD

Inner height Bi 1: 28mm
Inner height Bi 2: 24mm
Bend radius R: 110mm
Pitch: 25.6mm

e-skin flat ESD ribbon cables

For ESD-sensitive parts in the cleanroom Cleanroom-compatible up to ISO Class 1

Inner height hi: 12mm
Outer height ha: 13mm
Number of chambers: 2 - 6
Cable diameter: 10mm


ESD installation instructions

ESD installation instructions

More energy chains

More energy chains

ESD test in the igus laboratory

ESD test in the igus laboratory ESD material tested with over 10 million cycles for the toughest requirements
To discharge potentially occurring electrostatic energy, igus recommends the igumid ESD material for the production of sensitive electrical components and for applications in hazardous environments (ATEX).
 
igumid ESD surpasses even the standard material regarding some mechanical requirements  igumid G and has been tested in over 10 million cycles in the igus technical centre.
 
Please note the following: according to a statement by TÜV Rheinland 557/ Ex 125071309.00 / 17, igus energy chains do not fall under the scope of application of Directive 2014/34/EU

Usually shipped within 1 working day
Full metres usually shipped within 8 working days (+4 days for part metres)