Solution
The recycling crane now uses
polymer energy supply systems that travel in
aluminium troughs.
The basic package of the guide trough system consists of only four parts: Trough wall, glide bar, bottom clamp and scalable crossbar. The trough wall made of extruded aluminium is light, yet strong, seawater-resistant and can also be used in harsh environmental conditions. The glide bars are securely clicked into a continuous lateral groove and can be released again. The bottom clamp can be installed inside or outside with only one screw on the bottom or on fixing profiles. Finally, a springy plastic wedge absorbs any impacts that occur.
In addition, the
chainflex cables with cores wound in bundles and highly abrasion-resistant, gusset-filling extruded outer jackets, which meet the requirements of even the toughest applications, mounting brackets, strain reliefs and assembly materials have proven their worth for over 15 years, particularly in long travels with high numbers of cycles.
All in all, with energy chains including internal cables and the combination with the aluminium channels, it was possible to realise a system that is both compact and space-saving.