Use iglidur plain bearings and
extend maintenance intervals


Do without additional lubricants and use individually customised plain bearings.
Predictable service life and high resilience increase reliability

Benefit from the advantages of iglidur plain bearings

No additional lubricants necessary
No lubrication
No additional lubrication is necessary thanks to solid lubricants in the plain bearings
dirt-resistant
Dirt-resistant
Operate reliably even in combination with dirt, and the bearing point stays clean
high loads
For high loads
Suitable for use with edge loads and heavy loads
vibration-dampening
Vibration-dampening
The materials properties are vibration-dampening at the bearing point
corrosion-resistant
Corrosion-free
Safe use, even in contact with fluids and water
UV and weather-resistant
UV and weather-resistant
Reliable use in combination with UV radiation, heat and low temperatures


Tested in the test laboratory for use in the real world

To make sure our plain bearings withstand continuous use under extreme load, they are submitted to a variety of tests. This enables us to collect extensive data on their service life.
 
The test results are added into our online tools for service life calculation. With these tools you can calculate the service life of our plain bearings for free.
Front loader test rig

Our most popular plain bearings in agricultural engineering

iglidur SG03

  • Clean bearing point due to felt seal
  • Ready-to-fit
  • Protects the shaft against wear

iglidur G

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglidur Z

  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extremely heavy-duty applications
iglidur Q3E

iglidur Q3E

  • Multi-component bearing with a high-strength outer shell
  • Suitable for use under extreme loads
  • Cost-effective due to injection moulding

Our igutex fibre composite plain bearings

For applications with particularly high loads, we offer a range of fibre composite bearings. They combine the excellent sliding properties of our iglidur plain bearings with a high-strength outer shell. 

White paper preview

Free white papers on the use of plain bearings in construction machinery

Our white paper "Important success factors for lubrication-free bearing positions in construction machinery" provides you with all the important information on the use of plain bearings without additional lubricants. 
View the white paper now
Contact

Request a consultation


Do you have questions about our plain bearings? Our employees are happy to advise you via phone, e-mail or in a personal meeting. Simply choose your preferred means of contact and get a consultation without obligation.
Contact us