Solution
The
pre-assembled readychain energy supply systems are used in the bulk crane over a travel distance of 109 m. Specifically, this is the
roller energy chain 4040RHD, which is particularly suitable for heavy-duty use outdoors. In this system, the feeding point is located in the middle of the travel. In addition, robust shielded chainflex special cables, single cores for power supply as well as control, bus and fibre optic cables guarantee functional reliability. Their TPE outer jacket covers temperature ranges from -35 to +100 °C and thus meets all weather-related requirements 365 days a year.
The scope of delivery also includes corrosion-free
guide troughs made of stainless steel, which are intended to support the smooth and low-friction operation of the energy chain. Further special solutions round off the overall system: a customised enclosure protects the chain and cables from extreme weather conditions. And a floating moving end takes care of the necessary tolerance compensation from the chain system to the trolley. This ensures the greatest possible protection.