Injection moulding and machined components made from iglidur® materials


We produce injection moulded and machined components according to your specification from our high-performance  plastic rod and sheets. Manufactured components or prototypes  are produced according to your specifications for small to high volume batches. Our plastic materials are in the form of plastic rods, hollow rods or sheets and consists of iglidur® high-performance polymers, the production of profiles is also possible. What is special about iglidur® polymers is that they are especially wear-resistant and are maintenance-free.  

The igus injection moulding and machining methods at a glance

Special bearings
overview page

Customised bearings made of iglidur® plastic rods and sheets Find out everything about special bearings from igus®.

Injection moulding
of special bearings

Injection moulding with iglidur® plastic rod and sheets Best suited for quantities of: 200 to 10,000

Special bearings
3D-printed

3D printing filaments consisting of iglidur®plastic rod and plastic sheets Best suited for quantities of: 1 to 1000

Injection moulding
with aluminium or
plastic moulds

3D-printed injection moulding tool Best suited for quantities of: 1 to 500

Your injection moulded or machined component in only three steps!

Enquiry form

1. Submit an enquiry

Fill in the form with some basic information.
 
Fill in here!
Plastic rods consisting of iglidur® is machined to achieve the correct shape.

2. We machine or injection mould your component according to your specifications

The production process starts as soon as your order is received.
Delivery of the injection moulded or machined components

3. You receive your finished product

We make everything ready to ship and deliver your desired component as quickly as possible.
iglidur® granules for making individual components

The right material for your project!

We offer you more than 50 tribologically optimised materials for innumerable applications in which
wear-resistance is a necessity. Irrespective of whether your application is exposed to high temperatures,
contact with media or wear-intensive conditions – igus® almost always offers a solution.

Free sample box

The box contains iglidur® samples and all the important information regarding individual, i.e. customised, components.
Versatile iglidur® plain bearings

Advantages of iglidur® materials

Each of our specially developed high-performance polymers possesses unique properties.

igus® plastic rod and plastic plate online shop

Here, you can find all plastic rod, plastic sheet and plate and information on the numerous iglidur® materials.

Online tools

With the free online tools, you can calculate the service life of our products or configure them.  

Application examples of our customers