PRT-04 slewing ring bearing with locking function

Precise adjustment with defined snap-in points

Maintenance-free PRT-04 slewing ring bearing with locking system

The PRT-04 locking system enables precise adjustment of the slewing ring bearing, even under heavy load. The locking system can be released and adjusted quickly and easily by hand.

iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of tribologically optimised iglidur materials, combined with rings of lightweight, anodised aluminium. Additionally, you will benefit from an extensive and ever-growing modular system.

Tech up

Tech up

  • Repeatable defined location points
  • Easy and quick release by hand
Cost down

Cost down

  • Around 20% more cost-effective than PRT-01 series
  • Ready-to-install solution
  • Available off the shelf
  • Freely available 3D data for your design
Proof

Proof

  • Load capacity of the locking system tested in the igus test laboratory
Sustainability

Sustainability

  • Compact design means 60% less weight compared to the PRT-01 series.
  • No lubricating greases or oils
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


Bearings in dirty environments

Space for laboratory pictures when I find them

Subheadline

Text


Brief presentation of the PRT-04 slewing ring bearing with snap-in points


Personal consulting

Do you any further questions about the PRT slewing ring bearing with snap-in points?

If you have any questions about our PRT slewing ring bearings, simply select one of the contact options and let us advise you. Our experts will be happy to assist you.