System compatibility and data transfer for more flexibility
Plugin interface: igus Robot Control provides a plug-in interface. It makes it possible to connect, for example, image processing systems or PLC components. With various defined functions, the plug-ins represent a bridge between programme execution in the control system software and external systems. For example, integrated cameras can automatically transmit target positions to the robot control system. The plug-ins can be provided by igus®, or they can be created on a project-specific basis.
PLC interface: The PLC interface (PLC = Programmable Logic Controller) allows the robot to be integrated into a production system controlled by a PLC. In most cases this is done via digital inputs and outputs. In this way, the robot can be controlled without manual interaction.
It is also possible to connect a third-party control panel to robots with a push button to simplify manual control.
Ethernet connection: the Ethernet connection of the modular control system enables the connection of the igus® Robot Control with application-specific algorithms, such as a teleoperation system or a database. This is guaranteed via a CRI Ethernet interface.