Hose packages suitable for robot axes 1 to 6
We can offer the complete hose package for your welding robot.
The cables and hoses are already installed into the chain and there is an overhang of 1m at each end
of the e-chain®.
The TRC.85 e-chain® is used for axes 3-6 and the TRLF.85 for axes 1-3.
The
TRC is completely closed and protects the cables and hoses very effectively against sparks
and welding beads.
The
TRCF is as robust as the TRC e-chain® and can even be opened with the snap lock.
Would you like more information about our robotic energy chains? Our experts will be happy to get
in touch with you.