New plain bearing products from igus®

Our iglidur plain bearings are problem solvers in a wide range of industries. Why are we always front-runners with our products? Because we listen to our customers, and their requirements and challenges are our driving force for innovations and even better products: more durable, quieter, more reliable, always keeping our responsibility towards the environment in mind.

Here, we would like to present our new plain bearing products, which aim at helping you save costs while increasing your system quality. If you have questions about our new plain bearing products please get in touch!  We're here to help.

The proven endurance runner without PTFE

iglidur JPF

Based on the tried and tested iglidur J endurance material, iglidur JPF has comparable specifications - without the use of PTFE.

iglidur FPF

For antistatic requirements, without PTFE

The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements, 
but also PTFE-free.

iglidur IC-05PF coating powder

The all-rounder with FDA and without PTFE

According to FDA, EU 10/2011 and now new: without PTFE. With excellent sliding and wear properties.

For the specialist Chinese food industry

iglidur AX500

According to FDA, EU 10/2011 and new: GB 4806.1/7. The high-temperature material with ESD specifications can now also be used for applications that require compliance with Chinese food standards.


Now for all iglidur plain bearings

Calculate the CO2 footprint for each component

In more and more areas, CO₂ emissions have to be determined and reduced. We support you in this: The CO2 emissions generated during the transport and manufacturing processes of our plain bearings can now be calculated and displayed for each iglidur bearing. This allows you to select and compare the plain bearing with the lowest carbon footprint for your application. 

Made from cost-effective regranulate for high loads

iglidur Q2LW

The regranulate version of the tried-and-tested iglidur Q2 heavy-duty plain bearing material is ideal for price-sensitive
applications with high loads.

When things need to be particularly cost-effective

iglidur econ materials

The materials of the econ series, iglidur J4, GLW, P4, PLW210, ALW350, HLW and NEW: Q2LW are not only ideal for a wide range of applications, but are now also available on the European market in standard dimensions.

Almost unlimited diameters possible

iglidur "large bearings"

With the new bearing segments made of iglidur J, plain bearings with large diameters can be realised quickly and easily with postforming processes.

igutex TXH - flexible processing all round

Heavy-duty composite bearing with homogeneous design

The new fibre composite material for high loads has a homogeneous layer structure and can therefore be flexibly processed and used
on all sides.