iglidur plain bearings are delivered ready-to-fit. The extensive product line makes it possible to use a standard dimension in most cases. If for some reason, a subsequent machining of the plain bearing is necessary, the adjacent table shows the machining standard values. The subsequent machining of the sliding surfaces is to be avoided if possible. Higher wear rate is most often the result. An exception is, for example, iglidur M250 which is very suitable for subsequent machining. In other iglidur plain bearings, disadvantages of a sliding surface machining can be counteracted by lubrication during installation.
Procedure | Turning | Drilling | Milling |
Tool material | SS | SS | SS |
Feed [mm] | 0,1 ... 0,5 | 0,1 ... 0,5 | to 0.5 |
Clearance angle | 5 ... 15 | 10 ... 12 | |
Clamping angle | 0 ... 10 | 3 ... 5 | |
Cutting- speed [m/min] | 200 ... 500 | 50 ... 100 | to 1000 |