Shaft materials
The friction and wear are also dependent, to a large degree, on the counter partner. With increasing shaft surface finish, the coefficient of friction also increases. The best case is a ground surface with an average surface finish Ra = 0.1–0.3 μm. Diagrams 06 and 07 display a summary of the results of tests with different shaft materials executed with plain bearings made of iglidur® J. When compared to most other iglidur® materials, iglidur® J plain bearings have very low wear results at low loads compared with all shaft materials tested. Also, for increasing loads up to 5 MPa, the wear resistance of iglidur® J plain bearings is excellent. If the shaft material you intend to use is not included in the test results presented here, please contact us.
Shaft materials