Solution
As the pivoting must take place easily and with little effort, and the worker should be subjected to little physical strain, the pivoting axes are now mounted on
iglidur plastic plain bearings.
Specifically, two iglidur plain bearings (QSM-2023-30) as well as four further iglidur plain bearings with flange (GFM-3034-26) are used in the wheel mount handling. The iglidur bearings are particularly light and work without external lubricants thanks to self-lubrication. This means they are maintenance-free and work reliably and always smoothly in wheel mount handling. Since the installation of the plain bearings, the wheel mount handling has been in daily use without any problems. The operator's effort is reduced to a minimum by a smooth-running rotary axis.