Discover all our test reports on the durability tests for our measuring system cables here.
Test number: | 4692 |
Bend radius | 55mm (factor 7.6 x d) |
Service life: | 32 million strokes |
The cable of the CF113.D family is used, e.g., in gantries for the interlinking of machine tools. There, chains are installed in long travels and these sometimes move at extremely high speeds in order to transport production parts from one machining centre to the next. In most cases, the environment is faced with an oil film, which makes it necessary to force an oil-resistant jacket to achieve good service life.
Test number: | 3479 |
Bend radius: | 75mm (factor 7.1 x d) |
Service life: | 66 million strokes |