Solution
Once the prerequisites for the plant components had been set, the psb developers set out to find suitable components.
In implementing the automation concept, the supplier of material handling systems now makes extensive use of the igus product range. The core of the solution today is the completely maintenance-free and lubrication-free
drylin W linear bearing system consisting of the WSQ-20 guide rails and the WJ200QM-01-20 pillow blocks. For the bearing of the pivoting fingers, the igubal ESTM20 pillow block bearings were also used, which also work maintenance-free and lubrication-free and thus save valuable working time and costs. It also brings with it a very high level of plant availability. Most recently, however, the material handling specialist was also able to benefit from the short-term availability of all system components. Since the system was projected at short notice, every day counted here.