Toothed belt axes from the modular kit

Our toothed belt axes of installation sizes 10 and 20 are based on the open drylin® W modular system and, thanks to the modularity, are flexibly adjustable in width. The innovative exchange bearings of the drylin® W range enable the quick change of the linear liners directly on the rail. The carriage need not be dismantled and the replacement takes place in just a few simple steps.
 
The benefits at a glance:

  • Modular kit system in 3 widths (120/160/200mm)
  • Long service life thanks to liners made of iglidur J200 material
Would you like more information about the drylin® ZLW drive range or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact the expert

ZLW options

ZLW modular axis, Installation Size 10

ZLW-10120 The Installation Size 10 lubrication-free modular toothed belt axis features good dynamics and high load capacity.
Find out more

ZLW modular axis, Installation Size 20

ZLW-10200 The Installation Size 20 lubrication-free toothed belt axis from the modular kit, is outstanding because of its dynamics and great load capacity.
Find out more

ZLW modular axle, tandem carriage option

ZLWT The lubrication-free toothed belt axis features good dynamics and high load capacity with 2 individual carriages mounted. 
 
Find out more

ZLW modular axis, Installation Size 10

ZLW-10120 The Installation Size 10 lubrication-free modular toothed belt axis features good dynamics and high load capacity.
 
Find out more

ZLW modular axis, Installation Size 20

ZLW-20200 The Installation Size 20 toothed belt axis from the modular kit, is outstanding because of its dynamics and great load capacity.
Find out more

ZLW modular axis, hygienic design option

ZLW-20-HYD
The hygienic design ensure clean, hygienic operation. The toothed belt and all bearing points are manufactured with FDA-compliant material.
 
Find out more

drylin drive technology configurator

In just a few steps to the harnessed drive system

With the online configurator for the drive technology you will receive the suitable drive technology system based on your requirements. You also have the option of requesting or ordering both motors and other accessories, such as the motor control system.
 
  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery
Configure drive technology system now


Configure your custom linear system online

 

  • Customise your drive system in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic generation of a 3D model of the linear system
  • Export of the linear system in many different 2D and 3D formats
  • 2D dimensional drawing of the module as a PDF
  • Download parts list as PDF file
  • Add to shopping cart and submit order or request a quotation online
Configure your drive system