For years the igus® motto has been "plastics for longer life®". By this we mean the production of innovative plastic products which reduce maintenance work, achieve technical improvements, at the same time as reducing costs and increasing service life, everything delivered immediately from stock.
Our customers were able to improve the technology and reduce costs in more than 590 applications.
Some examples:
Longest travel in the world - no more downtimes
The e-chain systems® today clearly contribute toward reliability, as system downtimes, for example through cable breaks, are reduced to zero.
Previously used cables from a competitor had failed; since then the temperature-resistant chainflex® cables are used; the larger-than-life size LED screen in Dallas functions in any weather.
As iglidur® plain bearings have a long service life, and in addition need not be lubricated and costs only a fraction compared to conventional bearings, 90% of the costs could be saved.
More than Euro 10,000 saved each year
The previously used bearings were blocked and the shafts used to break. The lubricant-free igubal® flange bearings used instead have been operating since May 2007 without failure. This saved Euro 2,440 in repair costs and Euro 8,400 in machine stoppages each year.
Trouble-free operation instead of shaft destruction
Due to the dirt accumulation in the ball bearings, the balls were blocked and the shafts were destroyed. The concrete cutting machine has now run for over three years entirely free of troubles despite the extremely heavy-duty operation.
Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented applications and filter them according to your specifications.