What can the iglidur® materials for special applications do?

This group brings together the iglidur® materials for very special cases. If you have not found the right one in the other material groups, you will find it here. Electrical conductivity, free from PTFE and silicone or fast rotation under water: one iglidur® material for all requirements.

iglidur® materials for special applications have the following specifications:


iglidur® F - Electrically conductive

  • Electrically conductive, highly pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
iglidur® F material and specifications

iglidur® F2 - ESD-compatible all-rounder

  • ESD-suitable, wear-resistant and dissipative
  • Used to prevent electrostatic charges
  • Also suitable for wet applications
  • Lubrication and maintenance-free
iglidur® F2 material and specifications

iglidur® H4 - The automotive standard

  • The automotive standard for temperatures up to +200 °C
  • Low coefficient of friction
  • High wear resistance
  • High temperature resistance –40 °C to +200 °C
iglidur® H4 material and specifications

iglidur® UW – For fast rotations underwater

  • The underwater endurance runner, for fast rotation underwater
  • For underwater use
  • For fast and continuous motion
  • Long service life
iglidur® UW material and specifications

iglidur® N54 - The biopolymer

  • The biopolymer based on renewable resources
  • Based on recyclable raw materials
  • Universal installation
  • Lubrication and maintenance-free
iglidur® N54 material and specifications

iglidur® G V0 - Low-cost all-rounder for fire protection

  • V0 rating according to UL94, universal V0 rating according to UL94
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Abrasion-resistant
  • Universal installation
iglidur® G V0 material and specifications

iglidur® J2 - Versatile and cost-effective

  • Environmentally friendly, versatile and cost-effective
  • Good mechanical specifications
  • Robust
  • Cost-effective
  • Good media-resistance
iglidur® J2 material and specifications

iglidur® AB - The first antibacterial iglidur® plain bearing

  • According to ISO 22 196:2011
  • Antibacterial
  • Universal installation
  • Good media-resistance
iglidur® AB material and specifications

iglidur® RW370 - Tested according to DIN EN 45545

  • Complies with fire protection standard DIN EN 45545 HL3, R22/R23 Fire retardant
  • High wear resistance
  • Low coefficient of friction
  • Lubrication and maintenance-free
iglidur® RW370 material and specifications

iglidur® B - The flexible

  • High elasticity and low noise
  • Elimination of noise
  • Very high elasticity
  • Sealing function possible
iglidur® B material and specifications

iglidur® C - Free from PTFE and silicone

  • Free from PTFE and silicone
  • Abrasion-resistant
  • Dry operation
  • Abrasion-resistant
  • Lubrication and maintenance-free
iglidur® C material and specifications

igus products made of iglidur materials in the online shop

1) Max. long-term application temperature
2) Max. permissible surface pressure at+20°C
3) Best combination for p = 1 MPa, v = 0.3 m/s, rotating