Genera l features |
Unit |
iglidur® UW |
test method |
Density |
g/cm³ |
1,52 |
|
Colour |
|
black |
|
Max. humidity absorption at 23°C/50% R. H. |
% weight |
0,2 |
DIN 53495 |
Max. water absorption3) |
% weight |
0,8 |
|
Coefficient of surface friction, dynamic, against steel |
μ |
0,15–0,35 |
|
pv value, max. (dry) |
MPa x m/s |
0,11 |
|
Mechanical properties |
Bending E-module |
MPa |
9.600 |
DIN 53457 |
Tensile strength at +20 °C |
MPa |
90 |
DIN 53452 |
compressive strength |
MPa |
70 |
|
Maximum recommended surface pressure (20° C) |
MPa |
40 |
|
Shore D-hardness |
|
78 |
DIN 53505 |
Physical and thermal properties |
Max. long term application temperature |
°C |
+90 |
|
Max. short term application temperature |
°C |
+110 |
|
Minimum application temperature |
°C |
-50 |
|
thermal / heat conductivity |
W/m x K |
0,60 |
ASTM C 177 |
Coefficient of thermal expansion (at 23° C) |
K–1 x 10–5 |
6 |
DIN 53752 |
Electrical properties2) |
Specific forward resistance |
Ωcm |
< 105 |
DIN IEC 93 |
surface resistance |
Ω |
< 105 |
DIN 53482 |
The good conductivity of this plastic can under certain conditions promote corrosion on a metallic contact body.
With regard to the application of the material in direct contact with water, it should be noted that all results have been obtained under laboratory conditions with DI water (de-ionized water). Hence we recommend application-specific tests under real application conditions.